text.skipToContent text.skipToNavigation
Mod. MX2-X, MX3-X, MX2-Z, MX3-Z

Mod. MX2-X, MX3-X, MX2-Z, MX3-Z

The kit MX2-X is supplied with:
1x rapid clamp, 1 O-ring OR 3125 *,
2x exagonal nuts M5, 2 screws M5x69.

The kit MX2-Z is supplied with:
1x rapid clamp, 1 O-ring OR 3125 *,
1x exagonal nut M5, 1 screw M5x69,
1x screw M5x85 for wall fixing.

* it can be ordered separately (cod. 160-39-11/19)

The kit MX3-X is supplied with:
1x rapid clamp, 1 O-ring OR 38X2,8 **,
2x square nuts M6, 2 screws M6x75.

The kit MX3-Z is supplied with:
1x rapid clamp, 1 O-ring OR 38X2,8 **,
1x square nut M6, 1 screw M6x75,
1x screw M6x90 for wall fixing.

** it can be ordered separately (OR 38X2,8 NBR)

Materials: technopolymer clamp, NBR O-ring,
zinc-plated steel nuts and screws.

 

 

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Rapid clamp kit Mod. MX2-... and MX3...

See the positioning scheme in the section "Series MX assembled FRL"



Mod. A B C D E F G H L M Notes
MX2-X 5,2 12 46 14 73,5 37,5 70,5 37 - -
MX2-Z 5,2 12 46 14 73,5 37,5 70,5 37 14 M5 kit with wall fixing screw
MX3-X 6,2 14 54 16,5 86 40 77 43,5 - -
MX3-Z 6,2 14 54 16,5 86 40 77 43,5 13 M6 kit with wall fixing screw


Rapid clamp kit

The kit MX2-X is supplied with:
1x rapid clamp
1x O-ring OR 3125 *
2x exagonal nuts M5, 2 screws M5x69

The kit MX2-Z is supplied with:
1x rapid clamp
1x O-ring OR 3125 *
1x exagonal nut M5
1x screw M5x69
1x screw M5x85 for wall fixing

* it can be ordered separately (cod. 160-39-11/19)

Materials: technopolymer clamp, NBR O-ring, zinc-plated steel nuts and screws.



Mod. A B C D E F G H L M Notes
MX2-X 5,2 12 46 14 73,5 37,5 70,5 37 - -
MX2-Z 5,2 12 46 14 73,5 37,5 70,5 37 14 M5 kit with wall fixing screw