text.skipToContent text.skipToNavigation
Mod. PCF-EN531

Mod. PCF-EN531

DIN EN 50022 (7,5mm x 35mm - width 1)
Suitable for all manifolds.

Supplied with:
2x plates
2x screws M4x6 UNI 5931
2x nuts
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mounting brackets for DIN rail Mod. PCF-EN531



Mod.
PCF-EN531


Mounting brackets for DIN-rail Mod. PCF-EN531



Mod.
PCF-EN531


Mounting brackets for DIN-rail PRE

DIN EN 50022 (7,5mm x 35mm - width 1)

Supplied with:
2x mounting brackets
2x screws M4x6 UNI 5931
2x nuts



Mod.
PCF-EN531


Mounting brackets for DIN rail



Mod.
PCF-EN531


Mounting brackets for DIN rail



Mod.
PCF-E531 (only for D1)


Mounting brackets for DIN-rail PME



Mod.
PCF-EN531