text.skipToContent text.skipToNavigation
Mod. PCV-5E-C6-M4Q

Mod. PCV-5E-C6-M4Q

Material: steel

Supplied with:
2x nuts
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Slot nut 6 - rectangular type



Mod. Size M N O S
PCV-5E-C6-M4Q 50 - 65 M4 8 7 2


Slot nut 6 - rectangular type



Mod. Size M N O S
PCV-5E-C6-M4Q 50 - 65 M4 8 7 2


Slot nut 6 - rectangular type



Mod. Size M N O S
PCV-5E-CS-M3 50 - 65 M4 8 7 2


Slot nut 6 - rectangular type



Mod. Size M N O S
PCV-5E-C6-M4Q 50 - 65 M4 8 7 2