text.skipToContent text.skipToNavigation
Mod. PCV-5E-C6-M4R

Mod. PCV-5E-C6-M4R

Material: steel

Supplied with:
2x nuts
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Slot nut 6 for front insertion



Mod. Size M N O S T
PCV-5E-C6-M4R 50 - 65 M4 12 6 3 4,5


Slot nut 6 for front insertion



Mod. Size M N O S T
PCV-5E-C6-M4R 50 - 65 M4 12 6 3 4,5


Slot nut 6 for front insertion



Mod. Size M N O S T
PCV-5E-C6-M4R 50 - 65 M4 12 6 3 4,5


Slot nut 6 for front insertion



Mod. Size M N O S T
PCV-5E-C6-M4R 50 - 65 M4 12 6 3 4,5