text.skipToContent text.skipToNavigation
Mod. SBT (standard) e SIP (ATEX version)

Mod. SBT (standard) e SIP (ATEX version)

Mod. SIP: intrinsic safety Atex version with protection modes Ex II 2 G/D
EEx ia IIC T6 for zones classified as 1, 2, 21 e 22.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Switch box Mod. SBT (standard) e SIP (ATEX version)



Mod. Body material Cover material Shaft material Screws Operating temperature Protection class Kind of end stop
SBT-012H0-2H Technopolymer Polycarbonate Technopolymer Stainless steel -15°C + 80°C IP65 2 electromec. end stops SPDTMax 5A 250V AC / 3A 24V DC
SIP702L0-2H Technopolymer Polycarbonate Technopolymer Stainless steel -15°C + 80°C IP65 2 inductive Namur P+F NJ2-V3-N(2 non amplified wires)


Switch box Mod. SBT (standard) e SIP (ATEX version)



Mod. Body material Cover material Shaft material Screws Operating temperature Protection class Kind of end stop
SBT-012H0-2H Technopolymer Polycarbonate Technopolymer Stainless steel -15°C + 80°C IP65 2 electromec. end stops SPDT Max 5A 250V AC / 3A 24V DC
SIP702L0-2H Technopolymer Polycarbonate Technopolymer Stainless steel -15°C + 80°C IP65 2 inductive Namur P+F NJ2-V3-N (2 non amplified wires)