text.skipToContent text.skipToNavigation
Mod. V

Mod. V

ISO 4035
not according standard.
Material: zinc-plated steel
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Nose nut Mod.V



Mod. Ø D M SW
V-8-10 8-10 M12X1,25 7 19
V-12-16 20 M16X1,5 8 24
V-27-25 25 M18X1,5 5 24
V-20-25 32 M22X1,5 10 32


Nose nut Mod. V



Mod. Ø D M SW
V-12-16 20 M16x1,5 8 24
V-27-25 25 M18x1,5 5 24
V-20-25 32 M22x1,5 10 32
V-42-32 40 M30x1,5 8 -


Nose nut Mod. V

ISO 4035
not according standard.
Material: zinc-plated steel



Mod. Ø D M SW
V-8-10 8-10 M12X1,25 7 19
V-12-16 20 M16X1,5 8 24
V-20-25 32 M22X1,5 10 32
V-42-32 32 M30x1,5 8 -