text.skipToContent text.skipToNavigation
Mod. ZC INOX

Mod. ZC INOX

Material: stainless steel 316
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

90° male trunnion Mod. ZC

Material: stainless steel 316

Supplied with:
1x male support

+ = add the stroke



Mod. Ø BT CK EM GL ØHB PH RA TE UL UR XD
ZC-90-32 32 8 10 26 21 6,6 32 18 38 51 31 142
ZC-90-40 40 10 12 28 24 6,6 36 22 41 54 35 161
ZC-90-50 50 12 12 32 33 9 45 30 50 65 45 170
ZC-90-63 63 12 16 40 37 9 50 35 52 67 50 185
ZC-90-80 80 14 16 50 47 11 63 40 66 86 60 210
ZC-90-100 100 15 20 60 55 11 71 50 76 96 70 230
ZC-90-125 125 20 25 70 70 14 90 60 94 124 90 275


Series 90 Stainless Steel Cylinders

+ = add the stroke



Mod. Ø BT ØCK EM GL ØHB PH RA TE UL UR XD +
ZC-90-32 32 8 10 26 21 6,6 32 18 38 51 31 142
ZC-90-40 40 10 12 28 24 6,6 36 22 41 54 35 161
ZC-90-50 50 12 12 32 33 9 45 30 50 65 45 170
ZC-90-63 63 12 16 40 37 9 50 35 52 67 50 185
ZC-90-80 80 14 16 50 47 11 63 40 66 86 60 210
ZC-90-100 100 15 20 60 55 11 71 50 76 96 70 230
ZC-90-125 125 20 25 70 70 14 90 60 94 124 90 275