text.skipToContent text.skipToNavigation
Mod. ZCR

Mod. ZCR

Material: stainless steel 316
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

90° male trunnion bracket with swivel ball joint Mod. ZCR

Material: stainless steel 316

Supplied with:
1x male trunnion bracket
4x screws

+ = add the stroke



Mod. Ø UL TE EA EM XD GL BR CK PH L5 BT HB RA UR HC
ZCR-90-32 32 51 38 10.5 14 142 21 15 10 32 1.5 10 6.6 18 31 11
ZCR-90-40 40 54 41 12 16 160 24 18 12 36 1.5 10 6.6 22 35 11
ZCR-90-50 50 65 50 15 21 170 33 20 16 45 1.5 12 9 30 45 15
ZCR-90-63 63 67 52 15 21 190 37 23 16 50 1.5 12 9 35 50 15
ZCR-90-80 80 86 66 18 25 210 47 27 20 63 2.5 14 11 40 60 18
ZCR-90-100 100 96 76 18 25 230 55 30 20 71 2.5 15 11 50 70 18
ZCR-90-125 125 124 94 25 37 275 70 40 30 90 3 20 13.5 60 90 20


Series 90 Stainless Steel Cylinders

+ = add the stroke



Mod. Ø UL TE EA EM XD + GL BR ØCK PH L5 BT ØHB RA UR HC
ZCR-90-32 32 51 38 10,5 14 142 21 15 10 32 1,5 10 6,6 18 31 11
ZCR-90-40 40 54 41 12 16 160 24 18 12 36 1,5 10 6,6 22 35 11
ZCR-90-50 50 65 50 15 21 170 33 20 16 45 1,5 12 9 30 45 15
ZCR-90-63 63 67 52 15 21 190 37 23 16 50 1,5 12 9 35 50 15
ZCR-90-80 80 86 66 18 25 210 47 27 20 63 2,5 14 11 40 60 18
ZCR-90-100 100 96 76 18 25 230 55 30 20 71 2,5 15 11 50 70 18
ZCR-90-125 125 124 94 25 37 275 70 40 30 90 3 20 13,5 60 90 20


Series 97 Stainless Steel Cylinders

+ = add the stroke



Mod. Ø CH ØCN G1 G2 G3* H6 K1 K2 S5 XD +
ZCR-90-32 32 32 10 21 18 31 10 38 51 6,6 142
ZCR-90-40 40 36 12 24 22 35 10 41 54 6,6 160
ZCR-90-50 50 45 16 33 30 45 12 50 65 9 170
ZCR-90-63 63 50 16 37 35 50 12 52 67 14 190