text.skipToContent text.skipToNavigation
Mod. CSG

Mod. CSG

Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red


Magnetic proximity switches, UL certified, T-slot, straightMagnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red


Magnetic proximity switches, UL certified, T-slot, straightMagnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red


Magnetic proximity switches, UL certified, T-slot, straight Mod. CSG

Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Further details can be found in the “Proximity switch” chapter.



Mod. Operation Connection Voltage Output Protection
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67