Magnetic proximity switches with 2- or 3-wire cable for H-slot
Mod. CSH
Note for 2-wire switches Mod. CSH-223-2, CSH-223-5, CSH-221-2, CSH-221-5:
in case of polarity reversing the sensor will still be operating, but the LED diode won't turn on.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
Magnetic proximity switches with 2- or 3-wire cable for H-slot
Note for 2-wire switches Mod. CSH-223-2, CSH-223-5, CSH-221-2, CSH-221-5: in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.
Mod. | Operation | Connection | Voltage | Output | Max. current | Max Load | Protection | L = cable legth |
CSH-223-2 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-223-5 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10 | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 10 m |
CSH-223-2EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-223-5EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-223-10EX | Reed | 2 wires | 10 ÷ 30 V AC/DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 10 m |
CSH-221-2 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5 | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-221-2EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-221-5EX | Reed | 2 wires | 30 ÷ 230 V AC - 30 ÷ 110 V DC | - | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-233-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-233-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-334-2 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5 | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-334-2EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 2 m |
CSH-334-5EX | Magnetoresistive | 3 wires | 10 ÷ 27 V DC | PNP | 250 mA | 6 W | Against polarity reversing and overvoltage | 5 m |
CSH-433-2 | Reed NC | 3 wires | 10 ÷ 30 V AC/DC | PNP | 250 mA | 10 VA / 8 W | Against polarity reversing and overvoltage | 2 m |
CSH-433-5 | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
CSH-433-2EX | Reed | 3 wires | 10 ÷ 30 V AC/DC | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 2 m |
CSH-433-5EX | Reed | 3 wires | 10 ÷ 30 V AC/DC- | PNP-NC | 250 mA | 10 VA / 8 W | Against polarity reversing | 5 m |
1-10/10 results