text.skipToContent text.skipToNavigation
Mod. AM-5E

Mod. AM-5E

Supplied with:
flexible coupling
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit for axial connection Mod. AM



Mod. Size Protection class ØC ØDM BCD TF MxD PF F XA XB XW Nominal torque [Nm](A) Max torque [Nm](B) J [kg mm2] Weight [g] η
AM-5E-50-0100 50 IP 40 30 8 45 - M3x8 6,5 49 16 25 56 9 18 2 310 0,78
AM-5E-50-0024 50 IP 40 38,1 8 - 47,1 M4x10 3 59 12 20,5 52 9 18 2 440 0,78
AM-5E-65-0400 65 IP 40 50 14 70 - M5x7,5 4 59 20 31 62 12,5 25 3 480 0,78
AM-5E-65-0024 65 IP 40 38,1 8 - 47,1 M4x10 4 59 12 20,5 50 9 18 2 430 0,78
AM-5E-80-0750 80 IP 40 70 19 90 - M6x11 4 79 23 40 71,5 17 34 10 1040 0,78
AM-5E-80-0024 80 IP 40 38,1 8 - 47,1 M4x7,5 4 59 9,5 20,5 51,5 12,5 25 3 400 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com

Kit for axial connection Mod. AM



Mod. Size Protection class ØC ØDM BCD TF MxD PF F XA XB XW Nominal torque [Nm](A) Max torque [Nm](B) J [kg mm2] Weight [g] η
AM-5E-50-0100 50 IP 40 30 8 45 - M3x8 6,5 49 16 25 56 9 18 2 310 0,78
AM-5E-50-0024 50 IP 40 38,1 8 - 47,1 M4x10 3 59 12 20,5 52 9 18 2 440 0,78
AM-5E-65-0400 65 IP 40 50 14 70 - M5x7,5 4 59 20 31 62 12,5 25 3 480 0,78
AM-5E-65-0024 65 IP 40 38,1 8 - 47,1 M4x10 4 59 12 20,5 50 9 18 2 430 0,78
AM-5E-80-0750 80 IP 40 70 19 90 - M6x11 4 79 23 40 71,5 17 34 10 1040 0,78
AM-5E-80-0024 80 IP 40 38,1 8 - 47,1 M4x7,5 4 59 9,5 20,5 51,5 12,5 25 3 400 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com