text.skipToContent text.skipToNavigation
Series BG

Series BG

Material: aluminium

Supplied with:
2x clamps
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Side clamping bracket Mod. BG



Mod. Size C1 E1 E2 P A1 A2 B Screw ØD1 ØD2 H1 H2 Weight [g]
BG-6E-32 32 35 71 70 10 40 50 58,5 M4 4,5 7,5 13,5 4,5 80
BG-6E-40 40 35 82 70 10 40 50 67,5 M5 5,5 9 16,9 5,5 105
BG-6E-50 50 35 93 70 10 40 50 76,5 M6 6,5 10,5 19,4 6,5 125
BG-6E-63 63 35 103,5 70 10 40 50 87 M6 6,5 10,5 18,9 6,5 125
BG-6E-80 80 45 131 90 17,5 50 60 111,6 M8 8,5 14 22,5 8,5 260
BG-6E-100 100 50 153 90 17,5 50 60 133,6 M8 8,5 14 28 8,5 300


Side clamping bracket Mod. BG



Mod. Size C1 E1 E2 P A1 A2 B Screw ØD1 ØD2 H1 H2 Weight [g]
BG-6E-32 32 35 71 70 10 40 50 58,5 M4 4,5 7,5 13,5 4,5 80
BG-6E-40 40 35 82 70 10 40 50 67,5 M5 5,5 9 16,9 5,5 105
BG-6E-50 50 35 93 70 10 40 50 76,5 M6 6,5 10,5 19,4 6,5 125
BG-6E-63 63 35 103,5 70 10 40 50 87 M6 6,5 10,5 18,9 6,5 125
BG-6E-80 80 45 131 90 17,5 50 60 111,6 M8 8,5 14 22,5 8,5 260
BG-6E-100 100 50 153 90 17,5 50 60 133,6 M8 8,5 14 28 8,5 300