text.skipToContent text.skipToNavigation
Mod. BGS

Mod. BGS

Material: Aluminium

Supplied with:
2x clamps
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Side clamping bracket Mod. BGS



Mod. Size A B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight [g]
BGS-5E-M5 50 25 66 10 * 5,5 9 82 45 6,4 6 10 45
BGS-5E-M5 65 25 81 10 * 5,5 9 97 45 6,4 6 10 45
BGS-5E-M5 80 25 96 10 * 5,5 9 112 45 6,4 6 10 45
BGS-5E-M6 50 25 66 10 * 6,5 10,5 82 45 5,4 7 10 40
BGS-5E-M6 65 25 81 10 * 6,5 10,5 97 45 5,4 7 10 40
BGS-5E-M6 80 25 96 10 * 6,5 10,5 112 45 5,4 7 10 40


Side clamping bracket Mod. BGS



Mod. Size A B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight (g)
BGS-5E-M5 50 25 66 68 * 5,5 9 82 45 6,4 6 10 45
BGS-5E-M5 65 25 81 85 * 5,5 9 97 45 6,4 6 10 45
BGS-5E-M5 80 25 96 100 * 5,5 9 112 45 6,4 6 10 45
BGS-5E-M6 50 25 66 68 * 6,5 10,5 82 45 5,4 7 10 40
BGS-5E-M6 65 25 81 85 * 6,5 10,5 97 45 5,4 7 10 40
BGS-5E-M6 80 25 96 100 * 6,5 10,5 112 45 5,4 7 10 40
*according to the span (max admissible deflection) recommended value 500 mm

Side clamping bracket Mod. BGS



Mod. Size A B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight (g)
BGS-5E-M5 50 25 66 68 * 5,5 9 82 45 6,4 6 10 45
BGS-5E-M5 65 25 81 85 * 5,5 9 97 45 6,4 6 10 45
BGS-5E-M5 80 25 96 100 * 5,5 9 112 45 6,4 6 10 45
BGS-5E-M6 50 25 66 68 * 6,5 10,5 82 45 5,4 7 10 40
BGS-5E-M6 65 25 81 85 * 6,5 10,5 97 45 5,4 7 10 40
BGS-5E-M6 80 25 96 100 * 6,5 10,5 112 45 5,4 7 10 40
*according to the span (max admissible deflection) recommended value 500 mm