M
MC
N
PR
Size
1
2
Pneumatic connection
1/2'' NPTF
1/4'' NPTF
1/8''NPTF
3/8'' NPTF
G1/2
G1/4
G1/8
G3/8
Certifications
ATEX
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
ISO Flow rate Standard (Qn)
Flow rate ΔP = 0,5 Bar [l/min]
2000
3000
4800
900
Dimension [mm]
45
Actuation type
Manually operated
5 Products found
Pressure regulators
Series N
Pressure microregulators for use with water and fluids
Series M
Pressure regulators
Series MC
Precision regulators with manual override
Series PR
Manifold pressure regulators
Series MC
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart