MC
MX
N
PR
Size
2
Pneumatic connection
1'' NPTF
1/2'' NPTF
1/4'' NPTF
1/8''NPTF
3/4'' NPTF
3/8'' NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
Certifications
ATEX
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
ISO Flow rate Standard (Qn)
Flow rate ΔP = 0,5 Bar [l/min]
2000
3000
4000
4800
6000
6500
8000
900
Dimension [mm]
45
50
62
70
89.5
Actuation type
Manually operated
Manually operated bist.
Pneumatically operated
5 Products found
Pressure regulators
Series N
Pressure regulators
Series MX
Pressure regulators
Series MC
Pneumatic pilot operated pressure regulators
Series MX
Precision regulators with manual override
Series PR
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart