Pressure filter-regulators
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
Series MD filter-regulators integrate filter and pressure reducer in one unit, thus reducing their dimensions.
The by-pass valve allows the fast exhaust of the air introduced. The different springs enable a more accurate adjustment of the pressure.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
The by-pass valve allows the fast exhaust of the air introduced. The different springs enable a more accurate adjustment of the pressure.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact with filtering element in HDPE |
Materials | see TABLE OF MATERIALS on the following page |
Ports | with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with diameters of 6, 8 and 10 mm |
Condensate capacity | 24 cm³ |
Mounting | in-line; wall-mounting by means of through holes in the body or with a support bracket; panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Condensate drain | semi-automatic manual, automatic, protected depressurisation, direct G1/8 exhaust |
Quality of delivered air according to ISO 8573-1:2010 | Class 6.8.4 with 5 µm filtering element Class 7.8.4 with 25 µm filtering element |
Inlet pressure | 0.3 ÷ 16 bar ( with automatic drain 1 ÷ 9 bar ) |
exit pressure | 0.5 ÷ 2bar 0.5 ÷ 4bar 0.5 ÷ 7bar 0.5 ÷ 10bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
MD | 1 | FR | 0 | 0 | 0 | 0 | 1/8 |
MD | SERIES |
1 |
DIMENSION: 1 = 42 mm |
FR | FILTER-REGULATOR |
0 |
FILTERING ELEMENT (further details in the dedicated section) AND DESIGN TYPE: 0 = 25 µm with relieving 1 = 5 µm with relieving 2 = 25 µm without relieving * 3 = 5 µm without relieving * 4 = 25 µm with relieving and by-pass valve 5 = 5 µm with relieving and by-pass valve 6 = 25 µm without relieving, with by-pass valve * 7 = 5 µm without relieving, with by-pass valve * * this option is available with semiautomatic-manual drain only |
0 |
DRAINING OF CONDENSATE (further details in the dedicated section): 0 = semiautomatic-manual drain 3 = automatic drain 5 = protected depressurisation 8 = direct G1/8 exhaust |
0 |
OPERATING PRESSURE (1 bar = 14,5 psi): 0 = 0.5 ÷ 10 bar 2 = 0.5 ÷ 2 bar 4 = 0.5 ÷ 4 bar 7 = 0.5 ÷ 7 bar |
0 |
PRESSURE GAUGE: 0 = without pressure gauge (with 1/8 port) |
1/8 |
PORTS (IN - OUT)*: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 * NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-FR0000-1/4-1/8 |
Mod. | A | B | C | D | E | F | G | H | I | L | M | N | P | Q | R | S | T | U | V | W | Peso (Kg) | Z | Weight (kg) |
MD1-FR0000 | - | G1/8 | 42 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-1/8 | G1/8 | G1/8 | 42 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-1/4 | G1/4 | G1/8 | 42 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-3/8 | G3/8 | G1/8 | 42 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-6 | Ø6 | G1/8 | 47 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-8 | Ø8 | G1/8 | 62 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000-10 | Ø10 | G1/8 | 67 | Ø28 | 42 | M28X1,5 | G1/8 | 26.2 | 43 | Ø4 | 110 | 208.2 | 22.7 | 4 | 51.7 | 133.2 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |
MD1-FR0000 | - | G1/8 | 42 | Ø28 | 42 | M28X1,5 | M10x1 | 26.2 | 43 | Ø4 | 110 | 197.6 | 22.7 | 4 | 51.7 | 122.9 | 34.6 | 0 ÷ 11 | 9 | 48.8 | 0.2 | Ø3.2 | 0.2 |