Pressure regulators
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Versions: single, combined with other functions, Manifold
Versions: single, combined with other functions, Manifold
Thanks to the flexibility given by the connection inserts, the regulator can be adjusted within a treatment group so that the regulation knob is in the front or lower position. Once the regulation is locked, it is possible to insert as many security locks through the 4 holes.
The by-pass valve allows the fast exhaust of the air introduced.
The different springs enable a more accurate adjustment of the pressure.
The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
The by-pass valve allows the fast exhaust of the air introduced.
The different springs enable a more accurate adjustment of the pressure.
The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
1-1/1 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact wiht pre-formed diaphragm |
Materials | see TABLE OF MATERIALS on the following page |
Ports | with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm |
Fixing | in-line; wall-mounting by means of through holes in the body or with a support bracket; panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 2 bar 0.5 ÷ 4 bar 0.5 ÷ 7 bar 0.5 ÷ 10 bar |
Overpressure exhaust | with relieving without relieving |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support