Filter-regulators
Series N
Ports G1/8, G1/4
Series N filter-regulator is available with G1/4 and G1/8 ports.
Its design incorporates a self relieving diaphragm. The transparent filter bowl allows an easy monitoring of the condensate level. The semi-automatic manual drain makes both the manual and automatic condensate exhaust easier when there is no pressure.
The version with metal bowl is particularly suitable for applications subject to impacts or in the presence of aggressive agents that could damage the PA12 bowl.
Its design incorporates a self relieving diaphragm. The transparent filter bowl allows an easy monitoring of the condensate level. The semi-automatic manual drain makes both the manual and automatic condensate exhaust easier when there is no pressure.
The version with metal bowl is particularly suitable for applications subject to impacts or in the presence of aggressive agents that could damage the PA12 bowl.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | HDPE and coalescing filtering element |
Materials | brass body and poppet stainless steel spring NBR O-ring HDPE filtering element transparent PA12 or nickel-plated bowl others: PA |
Ports | G1/8 - G1/4 |
Max condensate capacity | 11 cm³ (bowl size = 1) 28 cm³ (bowl size = 2) |
Weight | 0.370 Kg |
Pressure gauge ports | G1/8 |
Mounting | vertical, in-line |
Operating temperature | -5°C ÷ 50°C a 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 |
Class 7.8.4 with 25 µm filtering element Class 6.8.4 with 5 µm filtering element |
Draining of condensate | see the coding example |
Inlet pressure | with standard drain and protected depressurisation 0.3 ÷ 16 bar |
Outlet pressure | with depressurisation drain 0.3 ÷ 10 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | B | C | D | F | G | I | L | M | N | O | P | Q | R | S | U |
N108-D00 | 167 | 78 | 50 | 39 | 101 | 27 | 28 | М30x1,5 | 45 | 45 | G1/8 | 38 | 40 | 3 | 0 ÷ 6 | G1/8 |
N104-D00 | 167 | 78 | 50 | 39 | 101 | 27 | 28 | М30x1,5 | 45 | 45 | G1/8 | 38 | 40 | 3 | 0 ÷ 6 | G1/4 |
N208-D00 | 191 | 102 | 50 | 39 | 125 | 27 | 28 | М30x1,5 | 45 | 45 | G1/8 | 38 | 40 | 3 | 0 ÷ 6 | G1/8 |
N204-D00 | 191 | 102 | 50 | 39 | 125 | 27 | 28 | М30x1,5 | 45 | 45 | G1/8 | 38 | 40 | 3 | 0 ÷ 6 | G1/4 |
N104-D19-OX1 | 147 | 59 | 50 | 39 | 82 | 27 | 28 | М30x1,5 | 45 | 45 | ∄ | 38 | 40 | 3 | 0 ÷ 6 | G1/4 |
N108-D19-OX1 | 147 | 59 | 50 | 39 | 82 | 27 | 28 | М30x1,5 | 45 | 45 | ∄ | 38 | 40 | 3 | 0 ÷ 6 | G1/8 |