Precision regulators with manual override
Series PR
Size 1 ports: G1/4
Size 2 ports: G1/4, G3/8
Size 2 ports: G1/4, G3/8
The Series PR precision pressure regulators are ideal for applications that require a precise and stable air pressure control.
The operating principle using multiple diaphragms allows the Series PR to react to even the smallest pressure variations that may occur during use.
The operating principle using multiple diaphragms allows the Series PR to react to even the smallest pressure variations that may occur during use.
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | compact, multi-diaphragm type |
Materials | see the following page |
Ports | Size 1: G1/4 Size 2: G1/4, G3/8 |
Mounting | vertical in-line, wall or panel mounting (in any position) |
Working temperature | 0°C ÷ 50°C |
Inlet pressure | 0.1 ÷ 12 bar |
Outlet pressure | 0.05 ÷ 2 bar 0.05 ÷ 4 bar 0.05 ÷ 7 bar 0.05 ÷ 10 bar |
Overpressure exhaust | with relieving (standard) |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | filtered and not lubricated compressed air according to DIN ISO 8573-1 Classes 1-3-2 |
Hysteresis | 20mbar |
Repeatability | ±0.2% FS |
Bleed air consumption | ≤ 5 l/min |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support