Compact electronic pressure switches / vacuum switches
Series SWMN and SWMS
Ports: G1/8, M5 thread or Ø 4, 6 mm plug-in tube
Measuring range: 0 ÷ -1 bar, 0 ÷ 1 bar with analog output,
0 ÷ -1 bar, 0 ÷ 6 bar with digital PNP output
Measuring range: 0 ÷ -1 bar, 0 ÷ 1 bar with analog output,
0 ÷ -1 bar, 0 ÷ 6 bar with digital PNP output
The Series SWMN and SWMS vacuum/pressure switches can be installed directly at the measuring point or pressure/vacuum determination point in handling systems, thanks to its highly compact dimensions.
Its reduced weight (only 50 grams with a 2 meter cable) and robust construction allow its installation on applications with high accelerations.
The four types of connection enable a high flexibility and an easy installation inside machines or pneumatic cabinets.
Its reduced weight (only 50 grams with a 2 meter cable) and robust construction allow its installation on applications with high accelerations.
The four types of connection enable a high flexibility and an easy installation inside machines or pneumatic cabinets.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operating pressure range | -1 ÷ 0 bar; 0 ÷ 10 bar; -1 ÷ 10 bar |
Medium | filtered air and inert gases |
Supply voltage | 12 ÷ 24 V DC |
Maximum load | 80 mA (SWMN-AP/AV/PN/PP) 40 mA (SWMS-NO/NC) |
Voltage drop | 0.8 V (SWMN-AP/AV/PN/PP) 5 V (SWMS-NO/NC) |
Short circuit protection | models SWMN-AP/AV/PN/PP |
Response time | about 1 msec |
Repeatibility | ±1% F.S. |
Hysteresis | 3% F.S. (SWMN-AP/AV/PN/PP) 4% F.S. (SWMS-NO/NC) |
Protection class | IP40 |
Operating temperature | 0 ÷ 50°C |
Connection cable | oil resistant, 2 or 3-wire cable (according to the model), outer sheath Ø 2.6 mm |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support