text.skipToContent text.skipToNavigation

Modules electrical

The supply includes:
2x tie-rods
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g


Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g


Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g


Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g


Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g


Analog Output Module Mod. ME4-T000-AL and ME4-T000-AT

The Analog Output Module can be connected at the left of the Multi serial module and can be placed in any order with other input/output devices.

It is possible to configure every analog output as 0-10V, 0-5V, 4-20mA, 0-20mA output with a resolution up to 16 bit.

External voltage of 24 V is available to supply the device connected (max 0,25A/channel). The output is protected against short-circuit.

The module is equipped with diagnostics (Status) and is available both in the version with two M12 connectors with 5 contacts, and in terminal block version with Push-in spring connection.



Mod. Coding reference Number of analog outputs Connection Number of connectors Dimension Signalling Sensor supply Overvoltage protection Absorption Protection class Operating temperature Weight
ME4-T000-AL T 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) M12 A 5 pin female 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP65 0 ÷ 50°C 110 g
ME4-T000-AT U 2 (Config. 0-10V,0- 5V,0-20mA,4-20mA) Terminal block 5-pin (Push-In) 2 122 x 35,6 mm 2 yellow led 1 red led 24 V DC 500 mA shared between the two channels max 6 mA IP20 0 ÷ 50°C 110 g