Electric Actuation
Electromechanical axes
Electromechanical axes
Facets
Remove all facets
Core products
Core products
Name of Series
5E
5V
Max. force [N]
Max. speed [m/s]
Max. stroke [mm]
Size
65
Repeatability
±0.02 mm
±0.05 mm
Transmission type
Ball screw
Belt
Pitch [mm/rev]
5
10
16
100
150
180
200
240
Guide type
Double ball bearing guide
Single ball bearing guide
IP protection class
IP20
IP40
3 Products found
Electromechanical axis
Series 5ES...TBL
New
electromechanical axis
Series 5ES...BS
Vertical electromechanical axis
Series 5V
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart