Motors for electric actuation
Series MTS
Stepper motors with Nema 17, 23, 24, 34 fixing flange
The new Camozzi motors Series MTS have been designed to be connected in an easy and practical way to the new product range within electrical actuation, being able to drive both electromechanical cylinders and axes.
The new Series MTS electrical Stepper motors are available in the sizes Nema 17, 23, 24 and Nema 34.
Each motor version comes with its own driving version that is interfaceable with the QSet configuration software, especially developed by Camozzi in order to simplify the setting up of the electric actuator.
The new Series MTS electrical Stepper motors are available in the sizes Nema 17, 23, 24 and Nema 34.
Each motor version comes with its own driving version that is interfaceable with the QSet configuration software, especially developed by Camozzi in order to simplify the setting up of the electric actuator.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Models |
MTS-17-18-050-0-0-S-C MTS-17-18-050-0-F-S-C |
MTS-23-18-060-0-0-S-C MTS-23-18-060-0-0-E-C MTS-23-18-060-0-F-E-C MTS-23-18-120-0-0-S-CP |
MTS-24-18-250-0-0-S-C MTS-24-18-250-0-0-E-C MTS-24-18-250-0-F-E-C MTS-24-18-250-0-0-S-CP |
MTS-34-18-701-0-0-S-C |
Shaft | single | single | single | single |
Leads | 4 | 4 | 4 | 5 |
Length | ||||
Holding torque | 0,5 Nm |
0.6 Nm 0.6 Nm/1.2 Nm (Nema 23 IP65 only) |
2.5 Nm | 7.1Nm |
Current per phase | 1.7 A/Phase | 4.5 A/Phase | 4.5 A/Phase | 7 A/Phase |
Resistance | 1.8 Ω/Phase | 0.48 Ω/Phase | 0.65 Ω/Phase | 0.49 Ω/Phase |
Motor inertia | 68 g.cm² | 135 g·cm² | 900 g·cm² | 2750 g.cm² |
Dielectric strength | 500 V AC/min | 500 V AC/min | 500 V AC/min | 500 V AC/min |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Brake | Encoder | Nema | Layout | DS | DE | DF | HE | E | ØDM(h7) | M | ØDCjs10 | C | TF | ØAB | BB | Lcables | X | W | R | J (Kgcm²) | Weight (kg) |
MTS-17-18-050-0-0-S-C | - | - | 17 | 1 | 48 | - | - | - | 42,3 | 5 | 24 | 22 | 2 | 31 | M3 4,5 | - | 300 ± 10 | 4,5 | - | 22 | 0,07 | 0,35 |
MTS-17-18-050-0-F-S-C | x | - | 17 | 1 | 78 | - | - | - | 42,3 | 5 | 24 | 22 | 2 | 31 | M3 4,5 | - | 300 ± 10 | - | - | - | 0,07 | 0,46 |
MTS-23-18-060-0-0-S-C | - | - | 23 | 1 | 39 | - | - | - | 56,4 | 6,35 | 20,6 | 38,1 | 1,6 | 47,14 | 5,1 | 5,08 | 300 ± 10 | - | - | - | 0,135 | 0,42 |
MTS-23-18-120-0-0-S-CP* | - | - | 23 | 1 | 61,7 | - | - | - | 56,4 | 6,35 | 20,6 | 38,1 | 1,6 | 47,14 | 5,1 | 7 | 2000 ± 20* | 5,8 | - | 15 | 0,46 | 0,6 |
MTS-23-18-060-0-0-E-C | - | x | 23 | 2 | 31,5 | 64,5 | - | 73,6 | 56,35 | 6,35 | 20,6 | 38,1 | 1,6 | 47,14 | 5,1 | 7 | 200 ± 50 | 5,8 | - | 15 | 0,135 | 0,42 |
MTS-23-18-060-0-F-E-C | x | x | 23 | 3 | 31,5 | 64,5 | 105,5 | 73,6 | 56,3 | 6,35 | 20,6 | 38,1 | 1,6 | 47,14 | 5,1 | 7 | 200 ± 50 | 5,8 | - | 15 | 0,135 | 0,62 |
MTS-24-18-250-0-0-S-C | - | - | 24 | 1 | 86,5 | - | - | - | 60 | 8 | 20,6 | 38,1 | 1,5 | 47,14 | 4,5 | 7 | 300 ± 10 | - | - | - | 0,9 | 1,4 |
MTS-24-18-250-0-0-S-CP* | - | - | 24 | 1 | 94,5 | - | - | - | 60 | 8 | 24 | 38,1 | 1,5 | 47,14 | 4,52 | 8 | 2000 ± 20* | 7,5 | - | 20 | 0,9 | 1,6 |
MTS-24-18-250-0-0-E-C | - | x | 24 | 2 | 78 | 111 | - | 77,415 | 60 | 8 | 20,6 | 38,1 | 1,5 | 47,14 | 4,5 | 8 | 200 ± 50 | 7,5 | 7,5 | 15 | 0,9 | 1,4 |
MTS-24-18-250-0-F-E-C | x | x | 24 | 3 | 78 | 111 | 152 | 77,415 | 60 | 8 | 20,6 | 38,1 | 1,5 | 47,14 | 4,5 | 8 | 200 ± 50 | 7,5 | 7,5 | 15 | 0,9 | 1,6 |
MTS-34-18-701-0-0-S-C | - | - | 34 | 1 | 125,5 | - | - | - | 86 | 14 | 37 | 73,025 | 2 | 69,6 | 6,5 | 10 | 300 ± 10 | - | - | - | 2,75 | 3,8 |
MTS-34-18-701-0-0-S-CP* | - | - | 34 | 1 | 127,5 | - | - | - | 86 | 14 | 37 | 73,025 | 2 | 69,6 | 6,5 | 10 | 2000 ± 20* | 13 | 13 | 25 | 2,75 | 3,8 |