Valve islands, Multipole and Fieldbus
Series F
Multipole integrated electrical connection (PNP)
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
It can interface with all major serial communication protocols.
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
It can interface with all major serial communication protocols.
The Multipole version of Series F valve island can be easily integrated with the accessories of the new Series CX multi-serial module, thus connecting to the different serial nets provided.
It is also possible to manage a standard multipole island by means of a Sub-D adapter or through an integrated node in the island. The typical Series F single modularity allows the installation of up to 24 solenoids on 24 valve positions, even in the Fieldbus version.
The use of technopolymer in this Series has allowed to realize a valve island which is characterized by small dimensions, high flow and reduced weight. The reduced dimensions, its flexibility during the assembly as well as the wide range of valve functions make Series F a highly innovative product which is suitable for several application requirements.
Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
It is also possible to manage a standard multipole island by means of a Sub-D adapter or through an integrated node in the island. The typical Series F single modularity allows the installation of up to 24 solenoids on 24 valve positions, even in the Fieldbus version.
The use of technopolymer in this Series has allowed to realize a valve island which is characterized by small dimensions, high flow and reduced weight. The reduced dimensions, its flexibility during the assembly as well as the wide range of valve functions make Series F a highly innovative product which is suitable for several application requirements.
Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
GENERAL CHARACTERISTICS
PNEUMATIC SECTION | |
Valve construction | spool with seals |
Valve functions | 5/2 monostable and bistable 5/3 CC 2x2/2 NO 2x2/2 NC 1x2/2 NC + 1x2/2 NO 2x3/2 NO 2x3/2 NC 1x3/2 NC + 1x3/2 NO |
Materials | aluminium spool HNBR seals other seals in NBR brass cartridges technopolymer body and end covers |
Connections | Inlets 2 and 4, size 1 (12 mm) = tube ø4; ø6 Inlets 2 and 4, size 2 (14 mm) = tube ø4; ø6; ø8 Supply 1, size 1 and 2 = tube ø8; ø10 Servo pilot 12/14, size 1 and 2 = tube ø6 Exhausts 3/5, size 1 and 2 = tube ø8; ø10 Exhausts 82/84, size 1 and 2 = tube ø6 |
Temperature | 0 ÷ 50°C |
Air specifications | Filtered compressed air, non lubricated, class 6.4.4 according to ISO 8573-1:2010 standard. If lubrication is necessary, please use only oils with maximum viscosity of 32 Cst and the version with external servo-pilot supply. The servo-pilot supply air quality class must be 6.4.4 according to ISO 8573-1:2010 standard. |
Valve sizes | 12 mm 14 mm |
Working pressure | - 0,9 ÷ 10 bar |
Pilot pressure | 3 ÷ 7 bar 4.5 ÷ 7 bar (with working pressure exceeding 6 bar for the versions 2x2/2 and 2x3/2) |
Flow rate | 250 NI/min (12 mm) 500 NI/min (14 mm) |
Mounting position | any position |
Duty cycle | ED 100% |
Protection class (according to EN 60529) | IP40 |
ELECTRICAL SECTION - MULTIPOLE VERSION | |
Supply voltage Max number of solenoids Max number of valve functions Type of Sub-D connection Max absorption |
24 V DC +/- 10% 24 24 (monostable) Sub-D 25 pin 0.8 A |
ELECTRICAL SECTION - FIELDBUS VERSION | |
General characteristics Max absorption Supply voltage Max number of operable coils |
see the section about the Series CX multi-serial module (2.3.50) digital outputs / analogic outputs and inputs 3 A digital/analogic inputs 3 A logic supply 24 V DC +/- 10% power supply 24 V DC +/- 10% 24 on 24 valve functions (monostable) |
1-6/6 results
1-16/25 results