Valve island Cabinet version
Series HC
Multipole connection with 25 or 37 pins
Valve functions: 2x2/2, 2x3/2, 5/2, 5/3 CC
Valve functions: 2x2/2, 2x3/2, 5/2, 5/3 CC
In applications which are subject to washing or operate in particularly dirty environments, having a specific solution represents a distinct advantage. With the Series HC it is possible to exploit the subbase and relative perimetric seal to close the passage window of all tubings. In this way the external environment is isolated from the internal part of the cabinet, guaranteeing a high protection level against solid and liquid particles that, upon entering, may damage the components.
All pneumatic connections are immediately available avoiding operations for the installation of panel mount fittings. Series HC uses the same valve functions as those available in Series HN.
Thanks to a particularly flexible use of the valve positions, different configurations can be realized (further details can be found on the following pages regarding the correct management of electrical signals).
All pneumatic connections are immediately available avoiding operations for the installation of panel mount fittings. Series HC uses the same valve functions as those available in Series HN.
Thanks to a particularly flexible use of the valve positions, different configurations can be realized (further details can be found on the following pages regarding the correct management of electrical signals).
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
GENERAL DATA
PNEUMATIC SECTION | |
Valve construction | spool with seals |
Valve functions | 5/2 monostable and bistable 5/3 CC 2 x 2/2 NO 2 x 2/2 NC 1 x 2/2 NC+ 1 x NO 2 x 3/2 NC 2 x 3/2 NO 1 x 3/2 NC+ 1 x 3/2 NO |
Materials | spool in aluminium spool seals in HNBR other seals in NBR cartridges in brass body and end covers in technopolymer subbases in aluminium |
Connections | Inlets 2 and 4, size 10.5mm: M7, tube Ø 4, tube Ø 6 Inlets 2 and 4, size 21mm: G1/4, tube Ø 6, tube Ø 8, tube Ø 10 Supply 1: G3/8, tube Ø 8, tube Ø 10, tube Ø 12 Supply 12/14: M7, tube Ø 6 (6512 6-M7-M) Exhausts 3 and 5: G1/4, tube Ø 10 (6512 10-1/4-M) Exhausts 82/84: M7, silencer (2931 M7) |
Temperature | 0 ÷ 50°C |
Air specifications | Filtered compressed air, non lubricated, class 6.4.4 according to ISO 8573-1:2010. If lubrication is necessary, please only use oils with maximum viscosity of 32 Cst and the version with external servo-pilot supply. The servo-pilot supply air quality class must be 6.4.4 according to ISO 8573-1:2010 (do not lubricate). |
Valve sizes | 10.5mm 21mm |
Working pressure | -0.9 ÷ 10 bar |
Pilot pressure | 3 ÷ 7 bar 4.5 ÷ 7 bar (with working pressure exceeding 6 bar for the versions 2x2/2 and 2x3/2) |
Flow rate | 400 Nl/min (10.5mm) 700 Nl/min (21mm) |
Mounting position | any position |
Protection class | IP65 |
ELECTRICAL SECTION | |
Type of Sub-D connector Max. absorption Supply voltage Max. number of coils to operate Valve signalling |
25 or 37 pins 0.8 A (with Sub-D connector 25 pins) 1 A (with Sub-D connector 37 pins) 24 V DC +/-10% Size 10.5mm: 24 coils on 12 valve positions (with Sub-D connector 25 pins) 32 coils on 32 valve positions (with Sub-D connector 37 pins) Size 21mm: 24 coils on 6 valve positions (with Sub-D connector 25 pins) 32 coils on 16 valve positions (with Sub-D connector 37 pins) Sizes 10.5 mm and 21 mm simultaneously (further details can be found on the following pages the correct management of electrical signals) yellow led |