text.skipToContent text.skipToNavigation
Series Y

Series Y

Valve island with integrated Pneumatics and Electronics. Available versions: Individual, Multipole, Fieldbus (Profibus-DP, DeviceNet, CANopen). Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
Series Y solenoid valves are based on particular solutions regarding both the pneumatic, as well as the electronic part.

Sub-bases and valve bodies are integrated in a sole "module".
Different kinds of cartridges and spools are inserted in the module to configure the desired valve function.
The valve island can be expanded and modified and its maintenance is easy and safe.
Several solutions are possible for the electric connection through the use of modules for digital electric inputs.

Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

GENERAL AND ELECTRICAL DATA

Enclosed in the package there is a label on which it is possible to write each individual coil number.

PNEUMATIC SECTION
Valve construction Spool with seals
Valve functions 5/2 monostable and bistable
5/3 CC
2 x 2/2 NC
2 x 2/2 NO
1 x 2/2 NC + 1 x 2/2 NO
2 x 3/2 NC
2 x 3/2 NO
1 x 3/2 NC + 1 x 3/2 NO
Materials Aluminium spool
brass cartridge
seals in NBR
end covers and covers in technopolymer
Connections Outlets 2 and 4: G1/8
Inlets 1 and 11: G1/4
Pilot ports: 12/14 and respective exhaust 82/84 G1/8
Exhausts 3/5: G1/2
Temperature 0 ÷ 50°C
Air specifications Filtered compressed air, non lubricated, class 3.4.3 according to ISO 8573.1 standard.
If lubrication is necessary, please use only oils with maximum viscosity of 32 Cst
and the version with external servo-pilot supply.
The servo-pilot supply air quality class must be 3.4.3 according to ISO 8573.1 standard.
Dimensions/size 12.5 mm
Working pressure -0.9 ÷ 10 bar (with external servo pilot supply)
Pilot pressure 3 ÷ 7 bar
Flow rate 800 Nl/min
ELECTRICAL SECTION
Max. absorption 1300mA continuous
1600 mA latch
Operating temperature 0 ÷ 50°C
Continuous current ED 100%
Protection class IP65
Relative humidity 30-90% +25°C
30-50% +50°C
Conform with standards EN 61326-1
EN 61010-1

Full screen

Individual version - dimensions

n = number of valves
n1 = number of supplementary power supply modules (cod. X)


Multipole version - dimensions

A = 8 positions
B = 6 positions
C = 4 positions


Digital Inputs Module ME-1600-DL* - dimensions

* not for the DeviceNet version


Fieldbus Expansion Module with 8 valve positions - dimensions


Fieldbus Expansion Module with 4 valve positions - dimensions


Fieldbus Expansion Module with 2 valve positions - dimensions


Fieldbus Initial Module - dimensions

Dimensions don't change according to the different Fieldbus versions
(Profibus-DP, CANopen, DeviceNet).