1000
7000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
1
3
4
5
6
8
10
12
14
15
16
Number of connections
1
Thread type
G
Metric
R
Thread sizes
G1/2
G1/4
G1/8
G3/4
G3/8
M12x1.25
M12x1.5
M5
M6
M7
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Technopolymer
Seal Material
NBR
Shape
Bulkhead
L
L Banjo
Stem
Straight
T
T Banjo
X
Y
Media
Air
Argon
Carbon dioxide
Nitrogen
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread
Thread - Adaptor
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings
Rapid push-on fittings