2000
7000
F7000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
1
3
4
5
6
8
10
12
14
16
Number of connections
3
Thread type
G
METRIC
Metric
Thread sizes
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
Material
Technopolymer
Seal Material
EPDM
NBR
Shape
Cartridge
L
L Banjo
Plug
Stem
Straight
T
Y
Media
Additivated waters
Air
Argon
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings