2000
S2000
Certifications
REACH
RoHS
Number of connections
1
2
3
4
Thread type
G
METRIC
Metric
NPTF
R
UNF
Thread sizes
1/2NPTF
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
R1
R1/2
R1/4
R1/8
R3/4
R3/8
Material
Nickel plated brass
Seal Material
PTFE
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
Thread
X
Y
Media
Air
Argon
Carbon dioxide
Nitrogen
Oxygen
Connection type (Product)
Thread
Tube - Fix thread
Fittings accessories