2000
F7000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
4
6
8
10
12
16
Number of connections
1
2
3
5
Thread type
G
METRIC
Thread sizes
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Material
Nickel plated brass
Technopolymer
Seal Material
EPDM
Shape
Cartridge
L
Plug
Straight
T
Y
Media
Additivated waters
Air
Argon
Argon. Acqua
Argon. Acqua . Acqua potabile
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oil
Water
Connection type (Product)
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings