1000
6000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
14
Number of connections
1
Thread type
G
METRIC
Metric
NPTF
R
UNF
Thread sizes
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1/2
G1/4
G1/8
G3/4
G3/8
M3
M5
M6
M7
R1/4
R1/8
R3/8
Material
Nickel plated brass
Seal Material
NBR
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Stem
Straight
T
T Banjo
X
Y
Media
Air
Argon
Carbon dioxide
Nitrogen
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread - Adaptor
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings