S2000
Certifications
REACH
RoHS
Number of connections
1
Thread type
G
METRIC
R
Thread sizes
G1/2
G1/4
G1/8
G3/8
M5
M7
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Seal Material
PTFE
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
Thread
X
Y
Media
Air
Argon
Carbon dioxide
Nitrogen
Connection type (Product)
Thread
Fittings accessories