2000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
12
Number of connections
1
Thread type
G
METRIC
R
Thread sizes
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M14x1
M5
R1/4
R1/8
Material
Nickel plated brass
Technopolymer
Seal Material
EPDM
FKM
Shape
Bulkhead
Cartridge
L
Plug
Reducer
Straight
T
Y
Media
Additivated waters
Air
Argon
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oxygen
Oxygen service
Oxygen service
Connection type (Product)
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings