X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Nominal size [Ømm]
4
6
8
10
12
Number of connections
3
Thread type
G
R
Thread sizes
G1/2
G1/4
G1/8
G3/8
R1/2
R1/4
R1/8
R3/8
Material
Stainless steel 316L
Seal Material
FKM
Shape
Bulkhead
L
Straight
T
Media
Air
Argon. Acqua . Acqua potabile
Carbon dioxide
Nitrogen
Connection type (Product)
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings