2000
6000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
12
Number of connections
1
2
3
Thread type
G
R
Thread sizes
G1/4
G1/8
M10x1
M14x1
M5
R1/4
R1/8
Material
Nickel plated brass
Seal Material
FKM
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
X
Y
Media
Oxygen
Oxygen service
Oxygen service
Connection type (Product)
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings