1000
Certifications
REACH
RoHS
Nominal size [Ømm]
5
6
8
10
12
15
Number of connections
1
2
3
4
Thread type
G
Metric
R
Thread sizes
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M12x1.25
M12x1.5
M14x1
M3
M5
M6
M7
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Seal Material
NBR
Shape
Bulkhead
L
L Banjo
Stem
Straight
T
T Banjo
X
Media
Air
Argon
Carbon dioxide
Nitrogen
Connection type (Product)
Orienting tube
Thread
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Rapid push-on fittings