2000
6000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
3
4
5
6
8
10
12
Number of connections
1
2
3
4
Thread type
G
Metric
NPTF
R
UNF
Thread sizes
1/2NPTF
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M12x1.25
M12x1.5
M14x1
M3
M5
M6
M7
R1
R1/2
R1/4
R1/8
R3/4
R3/8
Material
Nickel plated brass
Seal Material
FKM
Shape
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Straight
T
X
Y
Media
Air
Argon
Carbon dioxide
Nitrogen
Oxygen