2000
6000
X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Nominal size [Ømm]
3
4
5
6
8
10
12
Number of connections
1
2
3
Thread type
G
Thread sizes
G1/2
G1/4
G1/8
G3/8
M10x1
M14x1
M5
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Stainless steel 316L
Seal Material
FKM
Shape
Bulkhead
Cartridge
L
Plug
Reducer
Straight
T
Y
Media
Air
Argon. Acqua . Acqua potabile
Carbon dioxide
Nitrogen
Oxygen
Oxygen service
Oxygen service
Connection type (Product)
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings