Flow sensors
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
1000
2000
6000
7000
8000
F7000
H8000
X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Nominal size [Ømm]
1
3
4
5
6
8
10
12
14
15
16
Number of connections
1
2
3
4
5
7
Thread type
G
METRIC
Metric
NPTF
R
UNF
Thread sizes
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M12x1.25
M12x1.5
M3
M5
M6
M7
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Stainless steel 316L
Technopolymer
Seal Material
EPDM
FKM
NBR
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Stem
Straight
T
T Banjo
X
Y
Media
Additivated waters
Air
Argon
Argon. Acqua
Argon. Acqua . Acqua potabile
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oxygen
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread
Thread - Adaptor
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings
Rapid push-on fittings