Flow sensors
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
2000
6000
Certifications
ISO 14743
REACH
RoHS
Nominal size [Ømm]
3
Number of connections
1
2
3
Thread type
G
R
Thread sizes
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M14x1
M3
M5
M6
M7
R1/4
R1/8
R3/8
Material
Nickel plated brass
Seal Material
FKM
Shape
Bulkhead
Cartridge
L
Plug
Reducer
Straight
T
Y
Media
Oxygen
Oxygen service
Oxygen service
Connection type (Product)
Thread
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings