Fittings, Connectors and tubes
Fittings, Connectors and tubes
Facets
Remove all facets
Core products
Core products
Name of Series
1000
2000
5000
5000L and 5000LT
6000
7000
8000
F7000
H8000
PV
S2000
TPC
TPE
TRH
TRN
TSP
X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Nominal size [Ømm]
1
3
4
5
6
7
8
10
12
14
15
16
Number of connections
1
2
3
4
5
7
Thread type
G
METRIC
Metric
NPTF
R
UNF
Thread sizes
1/2NPTF
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M12x1.25
M12x1.5
M14x1
M3
M5
M6
M7
R1
R1/2
R1/4
R1/8
R3/4
R3/8
Material
Nickel plated brass
PVC
Polyamide PA12
Polyester hytrel
Polyethylene
Polyurethane
Rilsan PA11
Stainless steel 316L
Technopolymer
Seal Material
EPDM
FKM
NBR
PTFE
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
Thread
X
Y
Media
Additivated waters
Air
Argon
Argon. Acqua
Argon. Acqua . Acqua potabile
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oil
Oxygen
Water
Oxygen service
Oxygen service
Colour
Blue
Grey RAL 7012
Light blue
Neutral
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread
Thread - Adaptor
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
Super-rapid push-in fittings
Rapid push-on fittings
Universal olives fittings
Fittings accessories
Quick-release couplings
Tubing, spirals and accessories