Flow sensors
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
X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Max. inlet pressure [Bar]
Nominal size [Ømm]
4
Number of connections
2
Thread type
G
R
Thread sizes
G1/2
G1/4
G1/8
G3/8
R1/2
R1/4
R1/8
R3/8
Material
Stainless steel 316L
Seal Material
FKM
Shape
Bulkhead
L
Straight
T
Media
Air
Argon. Acqua . Acqua potabile
Carbon dioxide
Nitrogen
Connection type (Product)
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
1 Products found
Super-rapid fittings in stainless steel 316L
Series X6000
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart