text.skipToContent text.skipToNavigation
Series 5000

Series 5000

BSP Male Quick Coupling Bulkhead
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5052 Series Mini and Mod. 5082 European Standard



Mod. A1 Ø D H L M MAX SW SW1 Weight [g]
5052 1/8 G1/8 5 17 23 52 20.5 12 14 14 38
5052 1/4 G1/4 5 17 24 53 20.5 12 17 17 52
5082 1/4 G1/4 7 25 24 63,5 34,5 12 22 17 103