text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Quick Coupling Bulkhead Push-on
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5055 Series Mini



Mod. Tube Ø C1 D I L M MAX SW SW1 SW2 Weight [g]
5055 6/4 6/4 5 3 17 29 58 20.5 10 14 12 14 44
5055 8/6 8/6 5 5 17 29 58 20.5 11 17 14 17 52