text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Quick Coupling Hose Adapter
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5056 Series Mini and Mod. 5086 European Standard



Mod. N Ø C1 D I L M SW Weight [g]
5056 06 6 5 3 17 20 49 20.5 14 30
5056 09 9 5 5 17 20 49 20.5 14 32
5086 09 9 7 5 25 20 59,5 34,5 22 95
5086 12 12 7 8 25 20 59,5 34,5 22 96