text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Quick Coupling with Spring
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5058 Series Mini and Mod. 5088 European Standard



Mod. Tube Ø C1 D I M L SW SW1 Weight [g]
5058 6/4 6/4 5 3 17 19 20.5 120.5 14 14 48
5058 8/6 8/6 5 5 17 19 20.5 124.5 14 14 54
5088 8/6 8/6 7 5 25 19 34,5 135 22 14 118
5088 10/8 10/8 7 6,5 25 21,5 34,5 139,5 22 16 125