text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Push-on Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5450 Mini Profile and Mod. 5480 European Profile



Mod. Tube Ø C1 I L SW SW1 Weight [g]
5450 6/4 6/4 5 3 15 35 12 12 17
5450 8/6 8/6 5 5 15 35 13 14 22
5480 8/6 8/6 7 5 15 39,5 14 14 25
5480 10/8 10/8 7 6,5 16,5 41,5 17 16 33