text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Hose Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5750 Mini Profile and Mod. 5780 European Profile



Mod. Tube Ø E I L SW SW1 Weight [g]
5750 6x14 6 X 14 5 9 25 45 14 17 40
5780 6x14 6 X 14 7 9 25 50 14 17 44
5780 8x17 8 X 17 7 10 25 50 14 19 50
5780 13x23 13 X 23 7 15 37 62 19 27 123