text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Connector with Spring
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5850 Mini Profile and Mod. 5880 European Profile



Mod. Tube Ø C1 I L SW SW1 Weight [g]
5850 6/4 6/4 5 3 19 111,5 12 12 27
5850 8/6 8/6 5 5 19 116 14 14 40
5880 8/6 8/6 7 5 19 120 14 14 44
5880 10/8 10/8 7 6,5 21,5 125 17 16 55