text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Female Cross
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 2033



Mod. B M SW Weight [g]
2033 1/8 G1/8 19 12 27
2033 1/4 G1/4 23 14 51
2033 3/8 G3/8 25 16 70